This Application will be decommissioned as of January 7th 2025

VW3A3409 |
Schneider-Electric
 
VW3A3409 picture- web-product-data-sheet
VW3A3409
universal encoder interface card, Altivar, 5 to 12V, 0.2A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar 71
Altivar 71Q
Altivar Lift
Encoder type SinCos Hiperface
EnDat 2.2
SSI
[Us] rated supply voltage 5 V (voltage limits: 5…5.5 V)
8 V (voltage limits: 8…8.5 V)
12 V (voltage limits: 12…12.5 V)
Complementary
Product compatibility ATV71H...M3383
ATV71H...M3X383
ATV71H...N4383
Maximum supply current 0.2 A
Protection type Short-circuit protection
Overload protection
Maximum cable distance between devices 50 m
Speed feedback resolution 2exp(13) maximum
Clock frequency 500 kHz fixed
Output type SinCos 10000 lines maximum
EnDat 2.1 25 bits maximum
SSI Gray or binary with no, odd or even parity, configurable
SinCos Hiperface 10000 lines maximum
Electrical connection Terminal, connection capacity: 0.5 mm² (AWG 20) <25 m cable length, encoder, 100 mA at 4.75 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <25 m cable length, encoder, 100 mA at 7.75 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <25 m cable length, encoder, 100 mA at 14.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <50 m cable length, encoder, 100 mA at 4.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <50 m cable length, encoder, 100 mA at 7.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <50 m cable length, encoder, 100 mA at 14.75 V
Terminal, connection capacity: 1 mm² (AWG 17) <25 m cable length, encoder, 200 mA at 4.75 V
Terminal, connection capacity: 1 mm² (AWG 17) <25 m cable length, encoder, 200 mA at 7.75 V
Terminal, connection capacity: 1 mm² (AWG 17) <25 m cable length, encoder, 200 mA at 14.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <50 m cable length, encoder, 200 mA at 4.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <50 m cable length, encoder, 200 mA at 7.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <50 m cable length, encoder, 200 mA at 14.75 V
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.500 cm
Package 1 Weight 156.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.566 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cd7e3bdf-69a1-40ba-b4c9-f48305dbd293
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5
Contractual warranty
Warranty 18 months