Schneider-Electric
 
VW3A3411 picture- web-product-data-sheet
VW3A3411
encoder interface card with RS422 compatible differential O w encoder emulation
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar Lift
Altivar 71
Altivar 71Q
Discrete output type Differential
Communication port protocol RS422
[Us] rated supply voltage 5 V (voltage limits: 5…5.5 V)
15 V (voltage limits: 15…16 V)
Number of pulses per revolution 10000
Complementary
Product compatibility ATV71H...M3383
ATV71H...M3X383
ATV71H...N4383
Maximum supply current 0.2 A
Protection type Overload protection
Short-circuit protection
Maximum cable distance between devices 50 m
Maximum operating frequency 300 kHz
Input signal A
B
Compliment of A
Compliment of B
Compliment of Z
Z
Input impedance 440 Ohm
Output signal A compliment of A
A compliment of A B compliment of B
A compliment of A B compliment of B Z compliment of Z
Ratio 1, 1/2, 1/4, 1/8, 1/16, 1/32 or 1/64
Electrical connection Terminal, connection capacity: 0.5 mm² (AWG 20) <25 m cable length, encoder, 100 mA at 4.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <50 m cable length, encoder, 100 mA at 4.75 V
Terminal, connection capacity: 1 mm² (AWG 17) <25 m cable length, encoder, 200 mA at 4.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <50 m cable length, encoder, 200 mA at 4.75 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 100 mA at 14.75 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 50 mA at 14.75 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 50 mA at 4.75 V
Terminal, connection capacity: 0.2 mm² (AWG 24) <50 m cable length, encoder, 50 mA at 14.75 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <100 m cable length, encoder, 50 mA at 14.75 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <25 m cable length, encoder, 200 mA at 14.75 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <50 m cable length, encoder, 100 mA at 14.75 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <50 m cable length, encoder, 50 mA at 4.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <100 m cable length, encoder, 100 mA at 14.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <100 m cable length, encoder, 50 mA at 4.75 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <50 m cable length, encoder, 200 mA at 14.75 V
Terminal, connection capacity: 1 mm² (AWG 17) <200 m cable length, encoder, 50 mA at 14.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <100 m cable length, encoder, 100 mA at 4.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <100 m cable length, encoder, 200 mA at 14.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <200 m cable length, encoder, 100 mA at 14.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <200 m cable length, encoder, 50 mA at 4.75 V
Terminal, connection capacity: 1.5 mm² (AWG 15) <300 m cable length, encoder, 50 mA at 14.75 V
Product weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 17 cm
Package 1 Length 23 cm
Package 1 Weight 145 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.519 kg
Offer Sustainability
SCIP Number Cd7e3bdf-69a1-40ba-b4c9-f48305dbd293
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months