This Application will be decommissioned as of January 7th 2025

VW3A3423 |
Schneider-Electric
 
VW3A3423 picture- web-product-data-sheet
VW3A3423
resolver interface module, Altivar, 1 female SUB D9 connector
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface module
Range compatibility Altivar Process ATV900
Altivar Process Modular
Altivar Machine ATV340
Encoder type Resolver
Complementary
Maximum supply current 0.05 A
Protection type Overload protection
Short-circuit protection
Maximum cable distance between devices 100 m
Maximum operating frequency 12 kHz
Input signal Sin+, Sin-, Cos+, Cos-, Temp+, Temp-
Output signal Ref+, Ref-
Ratio 3/10, 1/2, 3/4, 1
Connector type 1 female SUB-D 9
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 157.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.21 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F26c5dc1-8fcc-4cb7-9720-cb35026be240
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 107