|
|
|
VW3A3501
Controller inside programmable card, Altivar, 24VDC, CANopen, lithium battery, 10 inputs, 6 outputs
|
|
|
Main
Product or component type
|
Controller inside programmable card
|
Range compatibility
|
Altivar 61Q
Altivar 71
Altivar 71Q
Altivar 61
Altivar Lift
|
[Us] rated supply voltage
|
24 V
|
Supply circuit type
|
DC
|
Analogue input number
|
2
|
Analogue input type
|
AI51, AI52 current analog input: 0...20 mA, impedance: 250 Ohm, resolution: 10 bits
|
Analogue output number
|
2
|
Analogue output type
|
AO51, AO52 current analog output: 0...20 mA, impedance: 500 Ohm, resolution: 10 bits
|
Discrete input number
|
10
|
Discrete input type
|
(LI51...LI60) logic inputs, 24 V DC, compatible with level 1 PLC (voltage limits: <= 30 V), impedance: 4.4 kOhm
|
Discrete input logic
|
Positive (LI51...LI60), <= 5 V (state 0), >= 11 V (state 1)
|
Discrete output number
|
6
|
Discrete output type
|
(LO51...LO56) logic output, compatible with level 1 PLC
|
Discrete output logic
|
(LO51...LO56) positive
|
Battery type
|
Lithium
|
Application program desc
|
Data size accessible by Modbus : 2 kwords
Data size : 64 kwords maximum
Compiled program size : 320 kB maximum
Data saved size : 4 kwords
|
Transmission rate
|
50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps
|
Complementary
Supply voltage limits
|
19…30 V
|
Current consumption
|
2 A maximum
200 mA maximum per logic output
80 mA no load
|
Discrete output voltage
|
24 V DC, maximum switching voltage: 30 V logic output
|
Maximum output current
|
0.2 A, logic output
|
Electrical connection
|
Terminal, 1.5 mm² / AWG 16, 0.25 N.m
|
Battery life
|
8 year(s)
|
Communication port protocol
|
CANopen
|
Connector type
|
9-way male SUB-D connector
|
Method of access
|
Master
|
Number of addresses
|
1…32
|
Communication service
|
DSP 405
DS 301 V4.02
Emergency, boot-up, sync
10 receive and transmit PDOs in total for each slave
2 client SDOs per slave
|
Display type
|
1 LED for ERROR (fault)
1 LED for RUN (status)
|
Net weight
|
0.32 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.5 cm
|
Package 1 Width
|
17.2 cm
|
Package 1 Length
|
23.5 cm
|
Package 1 Weight
|
398.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.305 kg
|
Offer Sustainability
SCIP Number
|
519fb606-3bea-4600-bcb7-4327add1d3c3
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|