Schneider-Electric
 
VW3A3502 picture- web-product-data-sheet
VW3A3502
Multi pump card, Altivar, 24VDC, lithium battery, 10 inputs, 6 outputs
Telemecanique
Characteristics
Main
Product or component type Multi-pump card
Range compatibility Altivar 61
Altivar 61Q
[Us] rated supply voltage 24 V
Supply circuit type DC
Analogue input number 2
Analogue input type AI51, AI52 current analog input: 0...20 mA, impedance: 250 Ohm, resolution: 10 bits
Analogue output number 2
Analogue output type AO51, AO52 current analog output: 0...20 mA, impedance: 500 Ohm, resolution: 10 bits
Discrete input number 10
Discrete input type (LI51...LI60) logic inputs, 24 V DC, compatible with level 1 PLC (voltage limits: <= 30 V), impedance: 4.4 kOhm
Discrete input logic Positive (LI51...LI60), <= 5 V (state 0), >= 11 V (state 1)
Discrete output number 6
Discrete output type (LO51...LO56) logic output, compatible with level 1 PLC
Discrete output logic (LO51...LO56) positive
Battery type Lithium
Complementary
Connector type 9-way male SUB-D connector
Supply voltage limits 19…30 V
Current consumption 2 A maximum
200 mA maximum per logic output
80 mA no load
Discrete output voltage 24 V DC, maximum switching voltage: 30 V logic output
Maximum output current 0.2 A, logic output
Electrical connection Terminal, 1.5 mm² / AWG 16, 0.25 N.m
Battery life 8 year(s)
Product weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 396.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.29 kg
Offer Sustainability
SCIP Number 519fb606-3bea-4600-bcb7-4327add1d3c3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months