This Application will be decommissioned as of January 7th 2025

VW3A3521 |
Schneider-Electric
 
VW3A3521 picture- web-product-data-sheet
VW3A3521
Drive controller card, Altivar IMC, 24VRDC, 16 discrete I/O, CANopen, EtherNet
Schneider Electric
Characteristics
Main
Range of product Altivar IMC
Product or component type Drive controller card
Module configuration Configured and programmed with SoMachine software
Product specific application -
Discrete I/O number 16
Analogue I/O number 4
Complementary
Discrete input number 6 for input
4 for fast input
Discrete input type Configurable as single phase counter (LI51, LI59 terminals)
Configurable for incremental encoder (LI51, LI52 terminals)
Configurable for incremental encoder (LI59, LI60 terminals)
Discrete input logic Sink or source (positive/negative) for input
Positive logic (sink) for fast input
Discrete input voltage 24...30 V
Discrete input voltage type DC
Number of common point 1 for analogue output
1 for analogue input
3 for logic input
Voltage state 1 guaranteed >= 11 V for logic input
Voltage state 0 guaranteed <= 5 V for logic input
Input impedance 500 Ohm for analogue output
4.4 kOhm for logic input
Network frequency <= 100 kHz fast input (counter mode)
<= 100 kHz fast input (encoder mode)
Discrete output number 6 transistor output
Discrete output logic Positive logic (source)
Discrete output voltage 24...30 V DC for transistor output
Discrete output current 2 A for transistor output (LO51...LO56)
Output compatibility Level 1 PLC for transistor output
Absolute accuracy error +/- 1 % for a temperature variation 60 °C for analogue input
+/- 1 % for a temperature variation 60 °C for analogue output
Short-circuit protection With output and fast output
Overvoltage protection With overvoltage protection for output and fast output
Overload protection With overload protection for output and fast output
Analogue input number 2
Analogue input type Configurable voltage or current
Analogue input range 0...5 V
0...20 mA
Analogue input resolution 10 bits
Analogue output number 2
Analogue output range 0...20 mA
Analogue output resolution 12 bits
Linearity error +/- 0.4 % of maximum value for analogue input
+/- 0.2 % of maximum value for analogue output
[Us] rated supply voltage 24 V DC
Supply voltage limits 19…30 V
Memory description Internal RAM 2000 kB
Flash 2000 kB
Internal data storage (FRAM) 64 ko
Program memory 1 Mo
Integrated connection type MDI/MDX port with RJ45 connectorEthernet, physical interface: 10BASE-T/100BASE-TX
Programmation port with mini B USB connector, transmission rate: 480 Mbit/s
CANopen with male SUB-D 9 connectorCANopen with master
CANopen feature profile DS 301 V4.02
DR 303-1
Level or class Class M20 - 32 slave(s) for CANopen
Communication service 320 TPDOs and RPDOs maxi
10 PDOs per slave (transmission/emission)
Transmission rate 1000 kbit/s for bus length of 20 m for CANopen
500 kbit/s for bus length of 100 m for CANopen
250 kbit/s for bus length of 250 m for CANopen
125 kbit/s for bus length of 500 m for CANopen
50 kbit/s for bus length of 1000 m for CANopen
20 kbit/s for bus length of 2500 m for CANopen
Local signalling 1 LED (green/yellow) for ETH (Ethernet activity)
1 LED (green/red) for NS (Network Status)
1 LED (green/red) for MS (Module Status)
1 LED (green/red) for CAN (CANopen activity)
1 LED (green/red) for USER (programmable)
Electrical connection 1 connector with removable screw terminal block - 3 contacts - <= 1 x 1.5 mm² - AWG 16 for connecting the 24 V DC power supply
3 connectors with screw terminal block - <= 1 x 1.5 mm² - AWG 16 for inputs/outputs
1 connector - mini B USB for programming with SoMachine software
1 male connector - SUB-D 9 for connection to the CANopen bus
1 connector - RJ45 for programming with SoMachine software/Ethernet Modbus TCP network
Tightening torque 0.25 N.m
Associated complete product ATV71
ATV61
TCSXCNAMUM3P
Net weight 0.185 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 404.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.308 kg
Offer Sustainability
SCIP Number 019506db-afc0-4f0c-aa81-986eb742c8db
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months