Schneider-Electric
 
VW3A36201 picture- web-product-data-sheet
VW3A36201
I/O control card for ATV320 Compact Control - ware part
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Control I/O card
Range compatibility Altivar Machine ATV320
Accessory / separate part category Replacement part
Product compatibility Variable speed drive ATV320...C
Variable speed drive ATV320...W/ATV320...WS
Accessory / separate part destination Variable speed drive
Input/output number Al1, Al2, Al3: 3 analog input
AQ1: 1 analog output
R1, R2: 2 relay output
DI1...DI6: 6 logic input
Complementary
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 12 cm
Package 1 Length 18.8 cm
Package 1 Weight 900 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 15.113 kg
Unit Type of Package 3 P06
Number of Units in Package 3 128
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 123.7 kg