Schneider-Electric
 
VW3A3800 picture- web-product-data-sheet
VW3A3800
additional module support, Altivar, for safety module
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Altivar Machine ATV340
Altivar Process ATV900
Accessory / separate part type Additional module support
Product compatibility VW3A3802
VW3A3809
Complementary
Sale per indivisible quantity 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.913 kg
Offer Sustainability
SCIP Number F03fbbe9-cf06-41b6-bfc1-52992f195c0d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov