|
|
|
VW3A3E202
extended I/O card, Altivar
|
|
|
|
|
End of Commercialization APR 09, 2024
|
|
|
|
|
Main
Product or component type
|
Extended I/O card
|
Range compatibility
|
Altivar 61 Plus
Altivar 71 Plus
|
Supply
|
Internal supply for reference potentiometer, 10.5 V DC (10…11 V) , <0.01 A, impedance: 1…10 kOhm for overload and short-circuit protection
Internal supply, 24 V DC (21…27 V) , <0.2 A for overload and short-circuit protection
|
Analogue input number
|
2
|
Analogue input type
|
AI3-/Al3+ differential current programmable: 0...20 mA, impedance: 250 Ohm, sampling time: 4…6 ms, resolution: 11 bits + sign
AI4 software-configurable current: 0...20 mA, impedance: 250 Ohm, sampling time: 4…6 ms, resolution: 11 bits
AI4 software-configurable voltage: 0...10 V DC, 24 V max, impedance: 30000 Ohm, sampling time: 4…6 ms, resolution: 11 bits
|
Analogue output number
|
2
|
Analogue output type
|
AO2 software-configurable current: 0...20 mA, impedance: 500 Ohm, sampling time: 4…6 ms, resolution: 10 bits
AO2 software-configurable voltage: +/- 10 V DC, impedance: 470 Ohm, sampling time: 4…6 ms, resolution: 10 bits
AO3 software-configurable current: 0...20 mA, impedance: 500 Ohm, sampling time: 4…6 ms, resolution: 10 bits
AO3 software-configurable voltage: +/- 10 V DC, impedance: 470 Ohm, sampling time: 4…6 ms, resolution: 10 bits
|
Discrete output number
|
5
|
Discrete output type
|
(LO3, LO4) assignable logic, sampling time: 4…6 ms, compatible with level 1 PLC
(R4A, R4B, R4C) configurable relay logic
|
Discrete output logic
|
(LO3, LO4) negative
(LO3, LO4) positive
|
Discrete input number
|
6
|
Discrete input type
|
(RP) frequency control, sampling time: 4…6 ms
(LI11...LI14) programmable, compatible with level 1 PLC, impedance: 3.5 kOhm, sampling time: 4…6 ms
|
Discrete input logic
|
Negative (LI11...LI14), >= 16 V (state 0), <= 10 V (state 1)
Positive (LI11...LI14), <= 5 V (state 0), >= 11 V (state 1)
Positive (RP), < 1.2 V (state 0), >= 3.5 V (state 1)
|
Complementary
Electrical durability
|
100000 cycles for configurable relay logic
|
Discrete output voltage
|
24 V DC (voltage limits: <= 30 V) assignable logic
|
Maximum output current
|
0.2 A, assignable logic
|
Minimum switching current
|
3 mA at 24 V DC for configurable relay logic
|
Maximum switching current
|
Configurable relay logic 5 A at 250 V AC on resistive load, cos phi = 1
Configurable relay logic 5 A at 30 V DC on resistive load, cos phi = 1
Configurable relay logic 1.5 A at 250 V AC on inductive load, cos phi = 0.4 and L/R = 7 ms
Configurable relay logic 1.5 A at 30 V DC on inductive load, cos phi = 0.4 and L/R = 7 ms
|
PTC probe input
|
TH2+, TH2- trip resistance, impedance: 3 kOhm
TH2+, TH2- reset resistance, impedance: 1.8 Ohm
TH2+, TH2- short circuit protection, impedance: < 0.05 Ohm
TH2+, TH2- for 6 PTC probe, impedance: <= 1.5 Ohm
|
Discrete input voltage
|
24 V DC (voltage limits: <= 30 V) for programmable
|
Discrete input frequency
|
0...30 kHz frequency control
|
Electrical connection
|
Terminal, 1.5 mm² / AWG 16, 0.25 N.m
|
Net weight
|
0.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.5 cm
|
Package 1 Width
|
17.0 cm
|
Package 1 Length
|
23.5 cm
|
Package 1 Weight
|
409.0 g
|
Contractual warranty
|
|