Schneider-Electric
 
VW3A3E401 picture- Schneider-electric
VW3A3E401
encoder interface card with RS422 compatible differential output - 5 V DC
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Discrete output type Differential
Communication port protocol RS422
[Us] rated supply voltage 5 V DC (voltage limits: 5…5.5 V)
Number of pulses per revolution 10000
5000
Complementary
Maximum supply current 0.2 A
Protection type Overload protection
Short-circuit protection
Maximum cable distance between devices 50 m
Maximum operating frequency 300 kHz
Input signal A
B
Compliment of A
Compliment of B
Input impedance 440 Ohm
Electrical connection Terminal, connection capacity: 0.2 mm² (AWG 24) <25 m cable length, encoder, 100 mA at 4.5 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <25 m cable length, encoder, 200 mA at 4.5 V
Terminal, connection capacity: 0.5 mm² (AWG 20) <50 m cable length, encoder, 100 mA at 4.5 V
Terminal, connection capacity: 0.75 mm² (AWG 18) <50 m cable length, encoder, 200 mA at 4.5 V
Net weight 0.2 kg
Contractual warranty
Warranty 18 months