|
|
|
VW3A4401
additionnal EMC footprint filter S2 - 3-phase supply - 12 A
|
|
|
|
|
End of Commercialization JAN 05, 2022
|
|
|
|
|
Main
Range of product
|
Altivar
|
Product or component type
|
EMC input filter
|
Range compatibility
|
Altivar 71
Altivar 61
|
Product compatibility
|
ATV61H075M3
ATV61H075N4
ATV61HU15M3
ATV61HU15N4
ATV61HU22N4
ATV71H037M3
ATV71H075M3
ATV71H075N4
ATV71HU15M3
ATV71HU15N4
ATV71HU22N4
ATV71P075N4Z
ATV71PU15N4Z
ATV71PU22N4Z
ATV71W075N4
ATV71WU15N4
ATV71WU22N4
|
Product specific application
|
Radio interference input filter
|
[In] rated current
|
12 A
|
Thermal losses
|
10 W for 200...240 V AC ATV61/ATV71 variable speed drives
5 W for 380...480 V AC ATV61/ATV71 variable speed drives
|
Network number of phases
|
Three phase
|
Complementary
Electrical connection
|
Terminal 4 mm² AWG 10
|
Tightening torque
|
0.6 N.m
|
Maximum earth leakage current
|
7 mA at 400 V 50 Hz
|
Power supply voltage
|
380…500 V
200…240 V
|
Net weight
|
2.2 kg
|
Environment
IP degree of protection
|
IP20
IP41 (upper part)
|
Relative humidity
|
0…93 % conforming to IEC 68-2-3
|
Ambient air temperature for operation
|
-10…50 °C
|
Ambient air temperature for storage
|
-40…65 °C
|
Operating altitude
|
1000...3000 m with current derating 1 % per 100 m
|
Vibration resistance
|
1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
15 gn for 11 ms conforming to EN/IEC 60068-2-27
|
Standards
|
EN 133200
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|