Schneider-Electric
 
VW3A4402 picture- web-product-data-sheet
VW3A4402
additionnal EMC footprint filter S3 - 3-phase supply - 26 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 61
Altivar 71
Product compatibility ATV61HU22M3
ATV61HU30M3
ATV61HU30N4
ATV61HU40M3
ATV61HU40N4
ATV71HU22M3
ATV71HU30M3
ATV71HU30N4
ATV71HU40M3
ATV71HU40N4
ATV71PU30N4Z
ATV71PU40N4Z
ATV71WU30N4
ATV71WU40N4
Product specific application Radio interference input filter
[In] rated current 26 A
Thermal losses 18 W for 200...240 V AC ATV61/ATV71 variable speed drives
6 W for 380...480 V AC ATV61/ATV71 variable speed drives
Network number of phases Three phase
Complementary
Electrical connection Terminal 6 mm² AWG 8
Tightening torque 1.5 N.m
Maximum earth leakage current 8 mA at 400 V 50 Hz
4.4 mA at 400 V 50 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Product weight 4 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…65 °C
Operating altitude 1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 21.500 cm
Package 1 Length 53.500 cm
Package 1 Weight 2.111 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 29.888 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months