Schneider-Electric
 
VW3A4404 picture- web-product-data-sheet
VW3A4404
additionnal EMC footprint filter S5A - 3-phase supply - 46 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 61
Altivar 71
Product compatibility ATV61HD11N4
ATV61HU75M3
ATV71HD11N4
ATV71HU75M3
ATV71PD11N4Z
ATV71WD11N4
Product specific application Radio interference input filter
[In] rated current 46 A
Thermal losses 13 W for 380...480 V AC ATV61/ATV71 variable speed drives
19 W for 200...240 V AC ATV61/ATV71 variable speed drives
Network number of phases Three phase
Complementary
Electrical connection Terminal 16 mm² AWG 4
Tightening torque 2 N.m
Maximum earth leakage current 14 mA at 400 V 50 Hz
4 mA at 400 V 50 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Product weight 7 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 27.8 cm
Package 1 Length 63 cm
Package 1 Weight 4.979 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months