Schneider-Electric
 
VW3A4411 picture- web-product-data-sheet
VW3A4411
EMC radio interference input filter - 336/546 A - 125 W - 3-phase supply
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar Process ATV900
Altivar 71
Altivar Process ATV600
Altivar 71Q
Altivar 61Q
Altivar 61
Product compatibility ATV61HC22N4
ATV61HC25N4
ATV61HC31N4
ATV61HD90M3X
ATV61QC20N4
ATV61QC25N4
ATV61QC31N4
ATV71HC16N4
ATV71HC20N4
ATV71HC25N4
ATV71HC28N4
ATV71QC16N4
ATV71QC20N4
ATV71QC25N4
Variable speed drive ATV630 wall mount, motor: 220 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 250 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 315 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 220 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 250 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 315 kW, 380...480 V
Product specific application Radio interference input filter
[In] rated current 546 A
336 A
Thermal losses 125 W
Network number of phases Three phase
Complementary
Electrical connection M10 bars
Maximum motor cable length 300 m shielded motor cable conforming to IEC 61800-3 category C2
50 m shielded motor cable conforming to IEC 61800-3 category C1
Maximum earth leakage current 500 mA at 400 V 50 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Net weight 25 kg
22 kg
Environment
IP degree of protection IP00
IP30with kits VW3A9601, 602
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -25…45 °C
Ambient air temperature for storage -25…85 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.0 cm
Package 1 Width 80.0 cm
Package 1 Length 120.0 cm
Package 1 Weight 68.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months