Schneider-Electric
 
VW3A4412 picture- web-product-data-sheet
VW3A4412
EMC radio interference input filter - 728 A - 210 W - 3-phase supply
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 61Q
Altivar 71
Altivar 61
Altivar 71Q
Product compatibility ATV61HC40N4
ATV61HC50N4
ATV61QC40N4
ATV61QC50N4
ATV71HC31N4
ATV71HC40N4
ATV71QC31N4
ATV71QC40N4
Product specific application Radio interference input filter
[In] rated current 728 A
Thermal losses 210 W
Network number of phases Three phase
Complementary
Electrical connection M10 bars
Maximum earth leakage current 500 mA at 400 V 50 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Product weight 25 kg
Environment
IP degree of protection IP00
IP30with kits VW3A9601, 602
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -25…45 °C
Ambient air temperature for storage -25…85 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 34.5 cm
Package 1 Length 99.0 cm
Package 1 Weight 32.785 kg
Unit Type of Package 2 P12
Number of Units in Package 2 1
Package 2 Height 40.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 45.285 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months