Schneider-Electric
 
VW3A4413 picture- web-product-data-sheet
VW3A4413
EMC radio interference input filter - 1456 A - 380 W - 3-phase supply
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 71
Altivar 71Q
Altivar 61Q
Altivar 61
Product compatibility ATV61HC63N4
ATV61QC63N4
ATV71HC50N4
ATV71QC50N4
Product specific application Radio interference input filter
[In] rated current 1456 A
Thermal losses 380 W
Network number of phases Three phase
Complementary
Electrical connection M12 x 2 bars
Maximum earth leakage current 200 mA at 400 V 50 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Product weight 34 kg
Environment
IP degree of protection IP00
IP30with kits VW3A9601, 602
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -25…45 °C
Ambient air temperature for storage -25…85 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months