This Application will be decommissioned as of January 7th 2025

VW3A4416 |
Schneider-Electric
 
VW3A4416 picture- web-product-data-sheet
VW3A4416
EMC radio interference input filter - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 12
Product compatibility ATV12H018F1
ATV12H018M2
ATV12H037F1
ATV12H037M2
ATV12H055M2
ATV12H075M2
ATV12P037F1
ATV12P037M2
ATV12P055M2
ATV12P075M2
Product specific application Radio interference input filter
Complementary
Net weight 1.12 kg
Environment
Standards Environment 1 category C2 IEC 61800-3
Environment 1 category C3 IEC 61800-3
Environment 2 category C3 IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 19.000 cm
Package 1 Length 38.500 cm
Package 1 Weight 1.108 kg
Unit Type of Package 2 P06
Number of Units in Package 2 24
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 32.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months