|
|
|
VW3A4417
EMC radio interference input filter - for variable speed drive
|
|
|
Main
Range of product
|
Altivar
|
Product or component type
|
EMC input filter
|
Range compatibility
|
Altivar 12
|
Product compatibility
|
ATV12H075F1
ATV12HU15M2
ATV12HU22M2
|
Product specific application
|
Radio interference input filter
|
Complementary
Environment
Standards
|
Environment 1 category C2 IEC 61800-3
Environment 1 category C3 IEC 61800-3
Environment 2 category C3 IEC 61800-3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.000 cm
|
Package 1 Width
|
38.500 cm
|
Package 1 Length
|
19.000 cm
|
Package 1 Weight
|
990.000 g
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
32.500 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|