This Application will be decommissioned as of January 7th 2025

VW3A4419 |
Schneider-Electric
 
VW3A4419 picture- web-product-data-sheet
VW3A4419
EMC radio interference input filter - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 12
Product compatibility ATV12HU15M3
ATV12HU22M3
ATV12PU15M3
ATV12PU22M3
Product specific application Radio interference input filter
Complementary
Net weight 1.44 kg
Environment
Standards Environment 1 category C2 EN/IEC 61800-3
Environment 1 category C3 EN/IEC 61800-3
Environment 2 category C3 EN/IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 19 cm
Package 1 Length 38.5 cm
Package 1 Weight 999.9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months