Schneider-Electric
 
VW3A4430 picture- web-product-data-sheet
VW3A4430
plate for EMC mounting, Altivar Machine ATV340, for variable speed drive size 1
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV340
Accessory / separate part type Mounting plate
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV340 variable speed drive 0.75 kW motor
ATV340 variable speed drive 1.5 kW motor
ATV340 variable speed drive 2.2 kW motor
ATV340 variable speed drive 3 kW motor
ATV340 variable speed drive 4 kW motor
Accessory / separate part destination Variable speed drive
Complementary
Kit composition 1 EMC plate bottom
1 EMC plate top
12 screws
9 clamps
Product weight 0.292 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.100 cm
Package 1 Width 17.500 cm
Package 1 Length 23.300 cm
Package 1 Weight 548.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.382 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov