Schneider-Electric
 
VW3A4431 picture- web-product-data-sheet
VW3A4431
plate for EMC mounting, Altivar Machine ATV340, for variable speed drive size 2
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV340
Accessory / separate part type Mounting plate
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV340 variable speed drive 5.5 kW motor
ATV340 variable speed drive 7.5 kW motor
Accessory / separate part destination Variable speed drive
Complementary
Kit composition 1 EMC plate bottom
1 EMC plate top
12 screws
9 clamps
Product weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 17.500 cm
Package 1 Length 23.500 cm
Package 1 Weight 595.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.705 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov