|
|
|
VW3A4504
DC choke - 3.9 mH - 10.7 A - for variable speed drive
|
|
|
|
|
End of Commercialization JAN 05, 2022
|
|
|
|
|
Main
Product or component type
|
DC choke
|
Range compatibility
|
Altivar 61
Altivar 71
|
Device application
|
Reduction of current harmonics
|
Value of inductance
|
3.9 mH
|
[In] rated current
|
10.7 A
|
Thermal losses
|
27 W
|
Product compatibility
|
ATV61HU40N4
ATV71HU40N4
ATV71WU40N4
ATV71PU40N4Z
|
Electrical connection
|
Earth circuit terminal, connection capacity: 10 mm² (AWG 6)
Power supply terminal, connection capacity: 2.5 mm² (AWG 12)
|
Complementary
Network number of phases
|
3 phases
|
Supply frequency
|
50...60 Hz
|
Maximum voltage drop at rated load
|
6 %
|
Max current
|
1.65 x nominal current (duration = 60 s)
|
Tightening torque
|
1.2...1.4 N.m for earth circuit
0.4...0.6 N.m for power supply
|
Height
|
134 mm
|
Width
|
96 mm
|
Depth
|
115 mm
|
Net weight
|
1.65 kg
|
Environment
IP degree of protection
|
IP20
|
Relative humidity
|
0…95 %
|
Ambient air temperature for operation
|
50…60 °C (with current derating 2.2 % per °C)
-10…50 °C (without current derating)
|
Ambient air temperature for storage
|
-40…65 °C
|
Operating altitude
|
<= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|