Schneider-Electric
 
VW3A4508 picture- web-product-data-sheet
VW3A4508
DC choke - 1.2 mH - 44 A - for variable speed drive
Telemecanique
Characteristics
Main
Product or component type DC choke
Range compatibility Altivar 61
Altivar 71
Device application Reduction of current harmonics
Value of inductance 1.2 mH
[In] rated current 44 A
Thermal losses 57.5 W
Product compatibility ATV61HD15N4
ATV61HU40M3
ATV71HU55M3
ATV71WD18N4
ATV71HD15N4
ATV61HU55M3
ATV61HD18N4
ATV71HU40M3
ATV71WD15N4
ATV71HD18N4
Electrical connection Earth circuit terminal, connection capacity: 10 mm² (AWG 6)
Power supply terminal, connection capacity: 10 mm² (AWG 6)
Complementary
Network number of phases 3 phases
Supply frequency 50...60 Hz
Maximum voltage drop at rated load 6 %
Max current 1.65 x nominal current (duration = 60 s)
Tightening torque 1.2...1.4 N.m for earth circuit
1.2...1.4 N.m for power supply
Height 142 mm
Width 108 mm
Depth 145 mm
Product weight 4.3 kg
Environment
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation 50…60 °C (with current derating 2.2 % per °C)
-10…50 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24 cm
Package 1 Width 18.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 5.038 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months