This Application will be decommissioned as of January 7th 2025

VW3A4551 |
Schneider-Electric
 
VW3A4551 picture- web-product-data-sheet
VW3A4551
line/motor choke - 10 mH - 4 A - 3 phases - 45 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line/motor choke
Product compatibility ATV12H018F1 - motor choke - 1 per drive
ATV12H018M2 - motor choke - 1 per drive
ATV12H018M3 - motor choke - 1 per drive
ATV12H037F1 - motor choke - 1 per drive
ATV12H037M2 - motor choke - 1 per drive
ATV12H037M3 - motor choke - 1 per drive
ATV12H055M2 - motor choke - 1 per drive
ATV12P037F1 - motor choke - 1 per drive
ATV12P037M2 - motor choke - 1 per drive
ATV12P037M3 - motor choke - 1 per drive
ATV12P055M2 - motor choke - 1 per drive
ATV312H018M3 - line choke - 1 per drive
ATV312H037M3 - line choke - 1 per drive
ATV312H037N4 - line choke - 1 per drive
ATV312H055M3 - line choke - 1 per drive
ATV312H055N4 - line choke - 1 per drive
ATV312H075M3 - line choke - 1 per drive
ATV312H075N4 - line choke - 1 per drive
ATV312H075S6 - line choke - 1 per drive
ATV312HU11N4 - line choke - 1 per drive
ATV312HU15N4 - line choke - 1 per drive
ATV312HU15S6 - line choke - 1 per drive
ATV32H037N4 - line choke - 1 per drive
ATV32H055N4 - line choke - 1 per drive
ATV32H075N4 - line choke - 1 per drive
ATV32HU11N4 - line choke - 1 per drive
ATV32HU15N4 - line choke - 1 per drive
ATV61H075M3 - line choke - 1 per drive
ATV61H075N4 - line choke - 1 per drive
ATV61HU15N4 - line choke - 1 per drive
ATV61HU30Y - line choke - 1 per drive
ATV61W075N4 - line choke - 1 per drive
ATV61W075N4C - line choke - 1 per drive
ATV61WU15N4 - line choke - 1 per drive
ATV61WU15N4C - line choke - 1 per drive
ATV71H037M3 - line choke - 1 per drive
ATV71H075M3 - line choke - 1 per drive
ATV71H075N4 - line choke - 1 per drive
ATV71HU15N4 - line choke - 1 per drive
ATV71HU22Y - line choke - 1 per drive
ATV71HU30Y - line choke - 1 per drive
ATV71P075N4Z - line choke - 1 per drive
ATV71PU15N4Z - line choke - 1 per drive
ATV71W075N4 - line choke - 1 per drive
ATV71WU15N4 - line choke - 1 per drive
ATV61HU22S6X - line choke - 1 per drive
ATV71HU15S6X - line choke - 1 per drive
ATV71HU22S6X - line choke - 1 per drive
ATV31C037N4 - line choke - 1 per drive
ATV31C055N4 - line choke - 1 per drive
ATV31C075N4 - line choke - 1 per drive
ATV31CU11N4 - line choke - 1 per drive
ATV31CU15N4 - line choke - 1 per drive
Variable speed drive ATV310 motor: 0.37 kW - line choke - 1 per drive
Variable speed drive ATV310 motor: 0.75 kW - line choke - 1 per drive
Variable speed drive ATV340 motor: 0.75 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV340 motor: 1.5 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.37 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.55 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 1.1 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.18 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.37 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.55 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 0.75 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 2.2 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 3 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 4 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 2.2 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 3 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 4 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 3 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 3 hp - 1 per drive
Variable speed drive ATV310L motor: 0.75 kW
Variable speed drive ATV310L motor: 1.5 kW
Variable speed drive ATV310L motor: 2.2 kW
Variable speed drive ATV310L motor: 3.0 kW
Variable speed drive ATV310L motor: 4.0 kW
Variable speed drive ATV310L motor: 5.5 kW
Number of phases Three phase
Range compatibility Altivar 61
Altivar 312
Altivar Process ATV900
Altivar 32
Altivar 312 Solar
Altivar Process ATV600
Altivar 31C
Lexium 62
Easy Altivar 310
Altivar Machine ATV340
Altivar Machine ATV320
Altivar 71
Altivar 12
Easy Altivar 310L
Device application Reduction of current harmonics
Value of inductance 10 mH
[In] rated current 4 A
Thermal losses 45 W
Electrical connection Terminal 2.5 mm² / AWG 12, 0.4…0.6 N.m
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 1.5 kg
Width 100 mm
Height 135 mm
Depth 60 mm
Environment
Standards VDE 0160 level 1
IEC 60076 (with HD398)
EN 50178
IP degree of protection Choke: IP00
Terminals: IP20
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 20.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 1.527 kg
Unit Type of Package 2 S06
Number of Units in Package 2 24
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 47.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months