Schneider-Electric
 
VW3A4553 picture- web-product-data-sheet
VW3A4553
line/motor choke - 2 mH - 17 A - 3 phases - 75 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line/motor choke
Product compatibility Variable speed drive ATV340 motor: 4 kW 380...480 V - line choke - 1 per drive
ATV31CU22M2 - motor choke - 1 per drive
ATV31CU55N4 - line choke - 1 per drive
ATV31CU55N4 - motor choke - 1 per drive
ATV31CU75N4 - line choke - 1 per drive
ATV61HD11Y - line choke - 1 per drive
ATV61HD15Y - line choke - 1 per drive
ATV61HU30M3 - line choke - 1 per drive
ATV61HU55N4 - line choke - 1 per drive
ATV61HU75N4 - line choke - 1 per drive
ATV61WU55N4 - line choke - 1 per drive
ATV61WU55N4C - line choke - 1 per drive
ATV61WU75N4 - line choke - 1 per drive
ATV61WU75N4C - line choke - 1 per drive
ATV71HD11Y - line choke - 1 per drive
ATV71HD15Y - line choke - 1 per drive
ATV71HU30M3 - line choke - 1 per drive
ATV71HU55N4 - line choke - 1 per drive
ATV71HU75N4 - line choke - 1 per drive
ATV71PU55N4Z - line choke - 1 per drive
ATV71PU75N4Z - line choke - 1 per drive
ATV71WU55N4 - line choke - 1 per drive
ATV71WU75N4 - line choke - 1 per drive
LXM05D42M3X - line choke - 1 per drive
ATV12HU22M2 - motor choke - 1 per drive
ATV12HU22M3 - motor choke - 1 per drive
ATV312HD11S6 - line choke - 1 per drive
ATV312HU22M3 - line choke - 1 per drive
ATV312HU30M3 - line choke - 1 per drive
ATV312HU55N4 - line choke - 1 per drive
ATV312HU75N4 - line choke - 1 per drive
ATV312HU75S6 - line choke - 1 per drive
ATV71HU75S6X - line choke - 1 per drive
ATV312HU22M3 - motor choke - 1 per drive
ATV312HU30M3 - motor choke - 1 per drive
ATV312HU55N4 - motor choke - 1 per drive
ATV312HU75S6 - motor choke - 1 per drive
ATV312HU22M2 - motor choke - 1 per drive
ATV12HU30M3 - motor choke - 1 per drive
ATV12PU22M3 - motor choke - 1 per drive
ATV12PU30M3 - motor choke - 1 per drive
ATV61HU75S6X - line choke - 1 per drive
ATV32HU55N4 - line choke - 1 per drive
ATV32HU75N4 - line choke - 1 per drive
ATV32HU22M2 - motor choke - 1 per drive
ATV32HU55N4 - motor choke - 1 per drive
LXM32.D12N4 - line choke - 1 per drive
LXM32.U60N4 - line choke - 1 per drive
Variable speed drive ATV310 motor: 4 kW - line choke - 1 per drive
Variable speed drive ATV310 motor: 5.5 kW - line choke - 1 per drive
Variable speed drive ATV310 motor: 5.5 kW - motor choke - 1 per drive
Variable speed drive ATV340 motor: 5.5 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV340 motor: 7.5 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV320 motor: 5.5 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 7.5 kW 380...500 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 200...240 V - single phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 5.5 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 3 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 3 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 5.5 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 7.5 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 7.5 kW 525...600 V - three phase - motor choke - 1 per drive
Variable speed drive ATV630 motor: 11 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 15 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 11 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 15 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 10 hp - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 15 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 10 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 15 hp - 1 per drive
Variable speed drive ATV310L motor: 0.75 kW
Variable speed drive ATV310L motor: 1.5 kW
Variable speed drive ATV310L motor: 2.2 kW
Variable speed drive ATV310L motor: 3.0 kW
Variable speed drive ATV310L motor: 4.0 kW
Variable speed drive ATV310L motor: 5.5 kW
Number of phases Three phase
Range compatibility Altivar 61
Altivar Process ATV900
Lexium 05
Altivar 312 Solar
Altivar Process ATV600
Altivar 32
Altivar 71
Lexium 62
Easy Altivar 310
Altivar 12
Altivar 31C
Lexium 52
Altivar 312
Lexium 32
Altivar Machine ATV320
Altivar Machine ATV340
Easy Altivar 310L
Device application Reduction of current harmonics
Reduction of overvoltages at motor terminals
Value of inductance 2 mH
[In] rated current 17 A
Thermal losses 75 W
Electrical connection Terminal 6 mm² / AWG 8, 0.8…1 N.m
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Product weight 3.5 kg
Width 130 mm
Height 155 mm
Depth 90 mm
Environment
Standards VDE 0160 level 1
EN 50178
IEC 60076 (with HD398)
IP degree of protection Choke: IP00
Terminals: IP20
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.000 cm
Package 1 Width 24.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 3.935 kg
Unit Type of Package 2 P06
Number of Units in Package 2 18
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 83.830 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months