Schneider-Electric
 
VW3A4554 picture- web-product-data-sheet
VW3A4554
line/motor choke - 1 mH - 31 A - 3 phases - 90 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line/motor choke
Product compatibility Variable speed drive ATV310 motor: 7.5 kW - motor choke - 1 per drive
ATV31CD11N4 - line choke - 1 per drive
Variable speed drive ATV320 motor: 15 kW 525...600 V - three phase - motor choke - 1 per drive
ATV312HU55M3 - line choke - 1 per drive
LXM32.D30N4 - line choke - 1 per drive
ATV71HD18Y - line choke - 1 per drive
ATV312HD15S6 - motor choke - 1 per drive
ATV312HD11S6 - motor choke - 1 per drive
ATV312HD15N4 - line choke - 1 per drive
ATV61WD11N4C - line choke - 1 per drive
ATV61HD15N4 - line choke - 1 per drive
ATV71WD15N4 - line choke - 1 per drive
Variable speed drive ATV340 motor: 7.5 kW 380...480 V - line choke - 1 per drive
Variable speed drive ATV930 motor: 18.5 kW 500...690 V - three phase - line choke - 1 per drive
LXM32MC10N4 - line choke - 1 per drive
ATV312HD11N4 - motor choke - 1 per drive
Variable speed drive ATV320 motor: 5.5 kW 200...240 V - three phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 7.5 kW 380...500 V - three phase - motor choke - 1 per drive
Variable speed drive ATV310 motor: 11 kW - line choke - 1 per drive
ATV312HU40M3 - line choke - 1 per drive
Variable speed drive ATV320 motor: 5.5 kW 200...240 V - three phase - motor choke - 1 per drive
ATV312HU40M3 - motor choke - 1 per drive
ATV61HD22Y - line choke - 1 per drive
Variable speed drive ATV340 motor: 11 kW 380...480 V - line choke - 1 per drive
ATV32HD11N4 - motor choke - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 25 hp - 1 per drive
LXM32.D18N4 - line choke - 1 per drive
Variable speed drive ATV320 motor: 15 kW 380...500 V - three phase - line choke - 1 per drive
ATV61HU55M3 - line choke - 1 per drive
ATV32HD11N4 - line choke - 1 per drive
ATV12PU40M3 - motor choke - 1 per drive
Variable speed drive ATV340 motor: 15 kW 380...480 V - line choke - 1 per drive
LXM32.D72N4 - line choke - 1 per drive
ATV312HU75N4 - motor choke - 1 per drive
Variable speed drive ATV320 motor: 11 kW 380...500 V - three phase - line choke - 1 per drive
ATV61WD11N4 - line choke - 1 per drive
ATV61HD11N4 - line choke - 1 per drive
ATV71WD11N4 - line choke - 1 per drive
ATV31CU75N4 - motor choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 30 hp - 1 per drive
Variable speed drive ATV320 motor: 4 kW 200...240 V - three phase - motor choke - 1 per drive
ATV312HU75M3 - line choke - 1 per drive
ATV61WD15N4 - line choke - 1 per drive
Variable speed drive ATV320 motor: 15 kW 525...600 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 25 hp - 1 per drive
ATV31CD15N4 - line choke - 1 per drive
ATV71PD11N4Z - line choke - 1 per drive
ATV312HD11N4 - line choke - 1 per drive
Variable speed drive ATV320 motor: 11 kW 380...500 V - three phase - motor choke - 1 per drive
ATV312HD15S6 - line choke - 1 per drive
Variable speed drive ATV320 motor: 7.5 kW 200...240 V - three phase - line choke - 1 per drive
ATV61HD18Y - line choke - 1 per drive
Variable speed drive ATV630 motor: 18.5 kW 500...690 V - three phase - line choke - 1 per drive
ATV32HD15N4 - line choke - 1 per drive
ATV71HU40M3 - line choke - 1 per drive
Variable speed drive ATV310 motor: 7.5 kW - line choke - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 30 hp - 1 per drive
Variable speed drive ATV320 motor: 4 kW 200...240 V - three phase - line choke - 1 per drive
ATV312HU55M3 - motor choke - 1 per drive
Variable speed drive ATV320 motor: 7.5 kW 200...240 V - three phase - motor choke - 1 per drive
ATV312HU75M3 - motor choke - 1 per drive
ATV61HU40M3 - line choke - 1 per drive
Variable speed drive ATV930 motor: 22 kW 500...690 V - three phase - line choke - 1 per drive
ATV32HU75N4 - motor choke - 1 per drive
Variable speed drive ATV310 motor: 11 kW - motor choke - 1 per drive
LXM32MD85N4 - line choke - 1 per drive
ATV71HD11N4 - line choke - 1 per drive
Variable speed drive ATV320 motor: 11 kW 525...600 V - three phase - line choke - 1 per drive
ATV71HD22Y - line choke - 1 per drive
ATV31CD11N4 - motor choke - 1 per drive
ATV71HD15N4 - line choke - 1 per drive
Variable speed drive ATV630 motor: 22 kW 500...690 V - three phase - line choke - 1 per drive
ATV71HU55M3 - line choke - 1 per drive
ATV12HU40M3 - motor choke - 1 per drive
Variable speed drive ATV320 motor: 11 kW 525...600 V - three phase - motor choke - 1 per drive
ATV61WD15N4C - line choke - 1 per drive
Number of phases Three phase
Range compatibility Lexium 32
Altivar 312 Solar
Easy Altivar 310
Altivar 12
Lexium 62
Altivar 71
Altivar Machine ATV340
Altivar Machine ATV320
Altivar Process ATV900
Altivar 31C
Altivar 61
Lexium 52
Altivar 32
Altivar 312
Altivar Process ATV600
Easy Altivar 310L
Device application Reduction of current harmonics
Reduction of overvoltages at motor terminals
Value of inductance 1 mH
[In] rated current 31 A
Thermal losses 90 W
Electrical connection Terminal 16 mm² / AWG 4, 1.2…1.4 N.m
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Product weight 6 kg
Width 155 mm
Height 170 mm
Depth 135 mm
Environment
Standards EN 50178
IEC 60076 (with HD398)
VDE 0160 level 1
IP degree of protection Choke: IP00
Terminals: IP10
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.500 cm
Package 1 Width 25.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 6.022 kg
Unit Type of Package 2 S06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 85.252 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months