This Application will be decommissioned as of January 7th 2025

VW3A4558 |
Schneider-Electric
 
VW3A4558 picture- web-product-data-sheet
VW3A4558
line choke - 0.155 mH - 184 A - 3 phases - 220 W - for variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV61HD90N4D - line choke - 1 per drive
ATV61WD90N4 - line choke - 1 per drive
ATV61WD90N4C - line choke - 1 per drive
ATV71HD75N4 - line choke - 1 per drive
ATV71WD75N4 - line choke - 1 per drive
Number of phases Three phase
Range compatibility Altivar 71
Altivar 61
Device application Reduction of current harmonics
Value of inductance 0.155 mH
[In] rated current 184 A
Saturation current 370 A
Thermal losses 220 W
Electrical connection Bare wires diameter: 9 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 31 kg
Width 280 mm
Height 330 mm
Depth 210 mm
Environment
Standards EN 50178
IEC 60076 (with HD398)
VDE 0160 level 1
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude 1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.000 cm
Package 1 Width 38.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 39.500 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 64.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 84.500 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months