Schneider-Electric
 
VW3A4561 picture- web-product-data-sheet
VW3A4561
line choke - 0.066 mH - 344 A - 3 phases - 258 W - for variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV61HC22N4D - line choke - 1 per drive
ATV61QC20N4 - line choke - 1 per drive
ATV61QC40N4 - line choke - 2 per drive
ATV71HC16N4 - line choke - 2 per drive
ATV71QC16N4 - line choke - 1 per drive
ATV71QC31N4 - line choke - 1 per drive
Number of phases Three phase
Range compatibility Altivar 61
Altivar 61Q
Altivar 71Q
Altivar 71
Device application Reduction of current harmonics
Value of inductance 0.066 mH
[In] rated current 344 A
Saturation current 685 A
Thermal losses 258 W
Electrical connection Bare wires diameter: 11 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Product weight 47 kg
Width 320 mm
Height 380 mm
Depth 225 mm
Environment
Standards VDE 0160 level 1
IEC 60076 (with HD398)
EN 50178
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude 1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.000 cm
Package 1 Width 38.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 59.750 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 128.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months