Schneider-Electric
 
VW3A4564 picture- web-product-data-sheet
VW3A4564
line choke - 0.038 mH - 613 A - 3 phases - 307 W - for variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV61HC31N4D - line choke - 2 per drive
ATV61HC63N4D - line choke - 2 per drive
ATV61QC31N4 - line choke - 1 per drive
ATV71HC25N4 - line choke - 1 per drive
ATV71HC28N4 - line choke - 1 per drive
ATV71HC50N4 - line choke - 1 per drive
ATV71QC25N4 - line choke - 1 per drive
Number of phases Three phase
Range compatibility Altivar 61
Altivar 71Q
Altivar 71
Altivar 61Q
Device application Reduction of current harmonics
Value of inductance 0.038 mH
[In] rated current 613 A
Saturation current 1150 A
Thermal losses 307 W
Electrical connection Bare wires diameter: 13 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Product weight 73 kg
Width 385 mm
Height 440 mm
Depth 265 mm
Environment
Standards VDE 0160 level 1
EN 50178
IEC 60076 (with HD398)
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.000 cm
Package 1 Width 38.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 95.000 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 196.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months