Schneider-Electric
 
VW3A4569 picture- web-product-data-sheet
VW3A4569
line choke - 0.06 mH - 450 A - 3 phases - 335 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV61HC22N4D - line choke - 2 per drive
ATV61HC25N4D - line choke - 2 per drive
ATV61HC50N4D - line choke - 1 per drive
ATV61QC25N4 - line choke - 1 per drive
ATV71HC20N4 - line choke - 1 per drive
ATV71HC40N4 - line choke - 1 per drive
ATV71QC20N4 - line choke - 1 per drive
ATV61HD90M3X - line choke - 1 per drive
Number of phases Three phase
Range compatibility Altivar 61
Altivar 71
Altivar 61Q
Altivar 71Q
Device application Reduction of current harmonics
Value of inductance 0.06 mH
[In] rated current 450 A
Saturation current 574 A
Thermal losses 335 W
Electrical connection Bare wires diameter: 13 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Product weight 70 kg
Width 320 mm
Height 385 mm
Depth 250 mm
Environment
Standards EN 50178
VDE 0160 level 1
IEC 60076 (with HD398)
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.0 cm
Package 1 Width 38.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 75.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months