|
|
|
VW3A4602
passive filter, Altivar, 10A, 400V, for variable speed drive
|
|
|
Main
Product or component type
|
Passive filter
|
Product specific application
|
Reduction of current harmonics
|
Complementary
Range compatibility
|
Altivar 61
Altivar 71
|
[Us] rated supply voltage
|
400 V +/- 10 %
|
Power supply frequency
|
50 Hz +/- 5 %
|
Quantity per drive
|
1 filter per drive for ATV61HU40N4
1 filter per drive for ATV61HU55N4
1 filter per drive for ATV61WU40N4
1 filter per drive for ATV61WU40N4C
1 filter per drive for ATV61WU55N4
1 filter per drive for ATV61WU55N4C
1 filter per drive for ATV71HU40N4
1 filter per drive for ATV71HU55N4
1 filter per drive for ATV71PU40N4Z
1 filter per drive for ATV71PU55N4Z
1 filter per drive for ATV71WU40N4
1 filter per drive for ATV71WU55N4
|
[In] rated current
|
10 A
|
Network number of phases
|
3 phases
|
THDI
|
10 % for ATV61WU40N4 motor: 4 kW/5 hp
10 % for ATV61WU40N4C motor: 4 kW/5 hp
10 % for ATV61WU55N4 motor: 5.5 kW/7.5 hp
10 % for ATV61WU55N4C motor: 5.5 kW/7.5 hp
16 % for ATV61HU40N4 motor: 4 kW/5 hp
16 % for ATV61HU55N4 motor: 5.5 kW/7.5 hp
16 % for ATV71HU40N4 motor: 4 kW/5 hp
16 % for ATV71HU55N4 motor: 5.5 kW/7.5 hp
16 % for ATV71PU40N4Z motor: 4 kW/5 hp
16 % for ATV71PU55N4Z motor: 5.5 kW/7.5 hp
16 % for ATV71WU40N4 motor: 4 kW/5 hp
16 % for ATV71WU55N4 motor: 5.5 kW/7.5 hp
|
Max current
|
1.5 x nominal current
|
Efficiency
|
98 %
|
Cos phi
|
1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
|
Electrical connection
|
Terminal, connection capacity: 16 mm²
|
Electrical insulation class
|
Class F
|
Net weight
|
19 kg
|
Environment
IP degree of protection
|
IP20
|
Relative humidity
|
5…85 % without condensation
|
Ambient air temperature for operation
|
40…55 °C (with current derating 3 % per °C)
5…40 °C (without current derating)
|
Ambient air temperature for storage
|
-25…55 °C
|
Operating altitude
|
<= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|