|
|
|
VW3A4612
passive filter, Altivar, 289A, 400V, 50Hz, for variable speed drive
|
|
|
Main
Product or component type
|
Passive filter
|
Product specific application
|
Reduction of current harmonics
|
Complementary
Range compatibility
|
Altivar 61
Altivar 71
|
[Us] rated supply voltage
|
400 V +/- 10 %
|
Power supply frequency
|
50 Hz +/- 5 %
|
Quantity per drive
|
1 filter per drive for ATV61HC16N4
1 filter per drive for ATV71HC16N4
2 filters per drive for ATV61HC31N4
2 filters per drive for ATV61HC40N4
2 filters per drive for ATV71HC28N4
2 filters per drive for ATV71HC31N4
2 filters per drive for ATV71HC40N4
3 filters per drive for ATV61HC50N4
3 filters per drive for ATV71HC50N4
|
[In] rated current
|
289 A
|
Network number of phases
|
3 phases
|
THDI
|
10 % for ATV61HC16N4 ATV61H motor: 160 kW/250 hp
10 % for ATV61HC31N4 ATV61H motor: 280 kW/450 hp
10 % for ATV61HC40N4 ATV61H motor: 355 kW
10 % for ATV61HC50N4 ATV61H motor: 500 kW/700 hp
10 % for ATV71HC16N4 ATV71H motor: 160 kW/250 hp
10 % for ATV71HC28N4 ATV71H motor: 280 kW/450 hp
10 % for ATV71HC31N4 ATV71H motor: 315 kW/500 hp
10 % for ATV71HC40N4 ATV71H motor: 355 kW
10 % for ATV71HC50N4 ATV71H motor: 500 kW/700 hp
|
Max current
|
1.5 x nominal current
|
Efficiency
|
98 %
|
Cos phi
|
1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
|
Electrical connection
|
Bare wires diameter: 16.5 mm
|
Electrical insulation class
|
Class F
|
Net weight
|
135 kg
|
Environment
IP degree of protection
|
IP20
|
Relative humidity
|
5…85 % without condensation
|
Ambient air temperature for operation
|
40…55 °C (with current derating 3 % per °C)
5…40 °C (without current derating)
|
Ambient air temperature for storage
|
-25…55 °C
|
Operating altitude
|
<= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|