Schneider-Electric
 
VW3A4711 picture- web-product-data-sheet
VW3A4711
additionnal EMC filter - 50 A - IP20
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar Machine ATV340
Product compatibility Variable speed drive ATV340 motor: 15 kW, 380...480 V
Variable speed drive ATV340 motor: 11 kW, 380...480 V
Product specific application Radio interference input filter
Mounting location At variable speed drive side
[In] rated current 50 A
Thermal losses 8 W
Network number of phases Three phase
Complementary
Electrical connection Terminal 16 mm² AWG 4
Maximum motor cable length 100 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C3, 380...480 V
50 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C2, 380...480 V
Maximum earth leakage current 7.6 mA at 400 V 50 Hz TN
Power supply voltage 380…480 V
Tolerance 10 %
Mechanical robustness Shocks class 3M4 conforming to IEC 60721-3-3
Vibrations class 3M4 conforming to IEC 60721-3-3
Width 90 mm
Height 285 mm
Depth 170 mm
Net weight 5.2 kg
Environment
IP degree of protection IP20mounting side by side
Relative humidity 5…95 % without condensation conforming to IEC 61800-5-1
Ambient air temperature for operation -10…50 °C (without current derating)
50…60 °C (with current derating 1.5 % per °C)
Ambient air temperature for storage -40…70 °C
Operating altitude 0...1000 m without current derating
1000...4000 m with current derating 1 % per 100 m
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.800 cm
Package 1 Width 37.500 cm
Package 1 Length 53.000 cm
Package 1 Weight 5.940 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 32.260 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov