Schneider-Electric
 
VW3A47902 picture- web-product-data-sheet
VW3A47902
metal kit IP21, Altivar, for input EMC filter IP20, 0.3kg
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessories
Accessory / separate part type Protection kit
Accessory / separate part destination EMC input filter for variable speed drive
Product compatibility VW3A4702
IP degree of protection IP21 conforming to UL Type 1
Range compatibility Altivar Process ATV900
Altivar Process ATV600
Complementary
Kit composition Cable clips
1 IP21 cover
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.2 cm
Package 1 Width 17.5 cm
Package 1 Length 18.1 cm
Package 1 Weight 406.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.913 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 27.988 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov