Schneider-Electric
 
VW3A47905 picture- web-product-data-sheet
VW3A47905
metal kit IP21, Altivar, for input EMC filter IP20, 0.9kg
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessories
Accessory / separate part type Protection kit
Accessory / separate part destination EMC input filter for variable speed drive
Product compatibility VW3A4705
IP degree of protection IP21 conforming to UL Type 1
Range compatibility Altivar Process ATV900
Altivar Process ATV600
Complementary
Kit composition 1 IP21 cover
Cable clips
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.500 cm
Package 1 Width 25.500 cm
Package 1 Length 35.000 cm
Package 1 Weight 991.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 21.128 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov