|
|
|
VW3A5203
sinus filter - 33 A - for Altivar variable speed drive
|
|
|
|
|
End of Commercialization MAR 04, 2021
|
|
|
|
|
Main
Product or component type
|
Sinus filter
|
Range compatibility
|
Altivar 71
Altivar 61
|
Product specific application
|
Output filter
|
[In] rated current
|
33 A
|
Thermal losses
|
120 W at 100 Hz
|
Product compatibility
|
ATV61HD11N4
ATV61HD15N4
ATV61HU40M3
ATV61HU55M3
ATV61HU75M3
ATV61HU75N4
ATV61WD11N4
ATV61WD11N4C
ATV61WD15N4
ATV61WD15N4C
ATV61WU75N4
ATV61WU75N4C
ATV71HD11N4
ATV71HD15N4
ATV71HU40M3
ATV71HU55M3
ATV71HU75M3
ATV71HU75N4
ATV71PD11N4Z
ATV71PU75N4Z
ATV71WD11N4
ATV71WD15N4
ATV71WU75N4
|
Switching frequency
|
4...8 kHz
|
Maximum output frequency
|
100 Hz
|
Maximum permissible voltage
|
500 V AC
|
Complementary
Maximum motor cable length
|
1000 m P motor 7.5 kW at 400 V
1000 m P motor 11 kW at 400 V
1000 m P motor 15 kW at 400 V
|
Electrical connection
|
Terminal 10 mm² / AWG 6, 1.5 N.m
|
Maximum voltage drop at rated load
|
10 %
|
Max current
|
1.5 x nominal current (duration = 60 s)
|
Net weight
|
22 kg
|
Environment
IP degree of protection
|
IP20
|
Environmental characteristic
|
3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
|
Pollution degree
|
2 conforming to EN 50178
|
Vibration resistance
|
1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Relative humidity
|
0…95 %
|
Ambient air temperature for operation
|
40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
|
Ambient air temperature for storage
|
-40…65 °C
|
Operating altitude
|
<= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|