Schneider-Electric
 
VW3A58451 picture- web-product-data-sheet
VW3A58451
LR filter cell - output filter - 10 A - IP20
Schneider Electric
Characteristics
Main
Product or component type LR filter cell
Range compatibility Altivar 31C
Altivar 312
Easy Altivar 310
Altivar 312 Solar
Easy Altivar 310L
Product specific application Output filter
Product compatibility ATV312H018M2
ATV312H018M3
ATV312H037M2
ATV312H037M3
ATV312H037N4
ATV312H055M2
ATV312H055M3
ATV312H055N4
ATV312H075M2
ATV312H075M3
ATV312H075N4
ATV312H075S6
ATV312HU11M2
ATV312HU11M3
ATV312HU11N4
ATV312HU15M2
ATV312HU15M3
ATV312HU15N4
ATV312HU22N4
ATV312HU22S6
ATV312HU30N4
ATV312HU40N4
ATV312HU40S6
ATV312HU55S6
ATV31C018M2
ATV31C037M2
ATV31C037N4
ATV31C055M2
ATV31C055N4
ATV31C075M2
ATV31C075N4
ATV31CD11N4
ATV31CD15N4
ATV31CU11M2
ATV31CU11N4
ATV31CU15M2
ATV31CU15N4
ATV31CU22N4
ATV31CU30N4
ATV31CU40N4
Variable speed drive ATV310 at 0.37 kW
Variable speed drive ATV310 at 0.75 kW
Variable speed drive ATV310 at 1.5 kW
Variable speed drive ATV310L at 0.75 kW
Variable speed drive ATV310L at 1.5 kW
Variable speed drive ATV310L at 2.2 kW
Variable speed drive ATV310L at 3.0 kW
Variable speed drive ATV310L at 4.0 kW
Variable speed drive ATV310L at 5.5 kW
Maximum length of motor cable 100 m shielded cable 0.5...4 kHz)
Thermal losses 150 W
[In] rated current 10 A
Complementary
Product weight 7.4 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.500 cm
Package 1 Width 51.600 cm
Package 1 Length 26.500 cm
Package 1 Weight 7.217 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 56.302 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months