Schneider-Electric
 
VW3A58452 picture- web-product-data-sheet
VW3A58452
LR filter cell - output filter - 16 A - IP20
Schneider Electric
Characteristics
Main
Product or component type LR filter cell
Range compatibility Altivar 312 Solar
Altivar 312
Altivar 31C
Product specific application Output filter
Product compatibility ATV312HU22M2
ATV312HU22M3
ATV312HU30M3
ATV312HU55N4
ATV312HU75S6
ATV31CU22M2
ATV31CU55N4
Maximum length of motor cable 100 m shielded cable 0.5...4 kHz)
Thermal losses 180 W
[In] rated current 16 A
Complementary
Product weight 7.4 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 51.700 cm
Package 1 Length 26.500 cm
Package 1 Weight 7.235 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 56.410 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months