Schneider-Electric
 
VW3A58453 picture- web-product-data-sheet
VW3A58453
LR filter cell - output filter - 33 A - IP20
Telemecanique
Characteristics
Main
Product or component type LR filter cell
Range compatibility Altivar 31C
Altivar 312 Solar
Altivar 312
Product specific application Output filter
Product compatibility ATV312HD11N4
ATV312HD11S6
ATV312HD15N4
ATV312HD15S6
ATV312HU40M3
ATV312HU55M3
ATV312HU75M3
ATV312HU75N4
ATV31CU75N4
Maximum length of motor cable 100 m shielded cable 0.5...4 kHz)
Thermal losses 220 W
[In] rated current 33 A
Complementary
Net weight 12.5 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.5 cm
Package 1 Width 31.5 cm
Package 1 Length 57 cm
Package 1 Weight 13.84 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months