This Application will be decommissioned as of January 7th 2025

VW3A7203 |
Schneider-Electric
 
VW3A7203 picture- web-product-data-sheet
VW3A7203
network braking unit - 22 kW - 400 V - for variable speed drive
Telemecanique
Characteristics
Main
Range compatibility Altivar 71
[Us] rated supply voltage 400 V
Supply voltage limits 380…415 V
Complementary
Maximum braking power 22 kW
Permanent braking power 11 kW
Associated fuse rating 50 A at 690 V
Overload protection 1.2 x maximum current
Efficiency 97 %
Cos phi 1
Width 270 mm
Height 580 mm
Depth 295 mm
Net weight 26 kg
Environment
IP degree of protection IP20
Operating altitude <= 1000 m without current derating
1000...4000 m with current derating 5 % per 1000 m
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 51 cm
Package 1 Width 40 cm
Package 1 Length 78.5 cm
Package 1 Weight 58.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration