This Application will be decommissioned as of January 7th 2025

VW3A7206 |
Schneider-Electric
 
VW3A7206 picture- web-product-data-sheet
VW3A7206
network braking unit - 70 kW - 400 V - for variable speed drive
Telemecanique
Characteristics
Main
Range compatibility Altivar 71
[Us] rated supply voltage 400 V
Supply voltage limits 380…415 V
Complementary
Maximum braking power 70 kW
Permanent braking power 32 kW
Associated fuse rating 160 A at 660 V
Overload protection 1.2 x maximum current
Efficiency 97 %
Cos phi 1
Width 245 mm
Height 700 mm
Depth 242 mm
Net weight 43 kg
Environment
IP degree of protection IP20
Operating altitude <= 1000 m without derating
1000...4000 m with current derating 5 % per 1000 m
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 52 cm
Package 1 Width 40 cm
Package 1 Length 79 cm
Package 1 Weight 56.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration