This Application will be decommissioned as of January 7th 2025

VW3A7209 |
Schneider-Electric
 
VW3A7209 picture- web-product-data-sheet
VW3A7209
network braking unit - 160 kW - 400 V - for variable speed drive
Telemecanique
Characteristics
Main
Range compatibility Altivar 71
[Us] rated supply voltage 400 V
Supply voltage limits 380…415 V
Complementary
Maximum braking power 160 kW
Permanent braking power 86 kW
Associated fuse rating 350 A at 660 V
Overload protection 1.2 x maximum current
Efficiency 97 %
Cos phi 1
Width 380 mm
Height 837 mm
Depth 395 mm
Net weight 90 kg
Environment
IP degree of protection IP20
Operating altitude <= 1000 m without current derating
<= 1000 m without derating
1000...4000 m with current derating 5 % per 1000 m
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 76 cm
Package 1 Width 77.5 cm
Package 1 Length 119.5 cm
Package 1 Weight 112 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months