Schneider-Electric
 
VW3A7210 picture- web-product-data-sheet
VW3A7210
network braking unit - 200 kW - 400 V - for variable speed drive
Telemecanique
Characteristics
Main
Range compatibility Altivar 71
[Us] rated supply voltage 400 V
Supply voltage limits 380…415 V
Complementary
Maximum braking power 200 kW
Permanent braking power 120 kW
Associated fuse rating 400 A at 1000 V
Overload protection 1.2 x maximum current
Efficiency 97 %
Cos phi 1
Width 380 mm
Height 837 mm
Depth 395 mm
Product weight 100 kg
Environment
IP degree of protection IP20
Operating altitude <= 1000 m without current derating
1000...4000 m with current derating 5 % per 1000 m
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49 cm
Package 1 Width 61 cm
Package 1 Length 99.5 cm
Package 1 Weight 88 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months