This Application will be decommissioned as of January 7th 2025

VW3A7211 |
Schneider-Electric
 
VW3A7211 picture- web-product-data-sheet
VW3A7211
network braking unit - 250 kW - 400 V - for variable speed drive
Telemecanique
Characteristics
Main
Range compatibility Altivar 71
[Us] rated supply voltage 400 V
Supply voltage limits 380…415 V
Complementary
Maximum braking power 250 kW
Permanent braking power 135 kW
Associated fuse rating 500 A at 1000 V
Overload protection 1.2 x maximum current
Efficiency 97 %
Cos phi 1
Width 380 mm
Height 937 mm
Depth 395 mm
Net weight 115 kg
Environment
IP degree of protection IP20
Operating altitude <= 1000 m without current derating
1000...4000 m with current derating 5 % per 1000 m
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 47 cm
Package 1 Width 61 cm
Package 1 Length 100 cm
Package 1 Weight 88 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration