Schneider-Electric
 
VW3A7253 picture- web-product-data-sheet
VW3A7253
active infeed converter - 240 kW - 380...440 V
Schneider Electric
Characteristics
Main
Device short name AIC
Network number of phases 3 phases
[Us] rated supply voltage 380...440 V +/- 10 %
Network frequency 50/60 Hz
Rated power in W 240 kW
Range compatibility Altivar 61
Altivar 71
Product specific application Low harmonics
Energy regeneration
Component of the Active Front End
Product compatibility ATV61HC22N4D 380...440 V AC with one variable speed drive
ATV71HC16N4D 380...440 V AC with one variable speed drive
ATV61H075N4...C63N4D DC with several variable speed drive on a common DC bus
ATV71H075N4...C50N4D DC with several variable speed drive on a common DC bus
Assembly style Built-in unit
Type of cooling Forced convection
Complementary
Line current 348 A at 400 V
Input power 242 kW at 400 V
Continuous output current 366 A at 400 V
Output voltage 650 V DC - supply: 380...400 V AC
720 V DC - supply: 440 V AC
Thermal losses 3560 W
Max current 1.20 x nominal current (duration = 60 s)
1.35 x nominal current (duration = 2 s)
Maximum voltage drop at rated load <30 % at 380...400 V, <= 60 s
<40 % at 440 V, <= 60 s
Communication port protocol CANopen
Modbus
Connector type 1 RJ45 for Modbus
Male SUB-D 9 on RJ45 for CANopen
Option card Communication bridge
Operating position Vertical +/- 10 degree
Height 950 mm
Width 430 mm
Depth 377 mm
Product weight 110 kg
Environment
Environmental characteristic 3K3 conforming to EN/IEC 60721-3-3
3C2 conforming to EN 60721-3-3
3S2 conforming to EN 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation 45…60 °C (with current derating of 2 % per °C)
-10…45 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Pollution degree 2 conforming to EN 61800-5-1
Vibration resistance 1.5 mm (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 4 gn for 11 ms conforming to EN/IEC 60721-3-3
Air flow surface 800 cm²
Volume of cooling air 800 m3/h for power circuit
200 m3/h for control circuit
IP degree of protection IP00
Standards EN/IEC 61800-5-1
Product certifications CE
CSA (pending)
UL (pending)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.000 cm
Package 1 Width 49.000 cm
Package 1 Length 129.000 cm
Package 1 Weight 96.000 kg
Offer Sustainability
SCIP Number 44b40262-0ec9-4f5f-852b-20358bfbe3e5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months