Schneider-Electric
 
VW3A7256 picture- web-product-data-sheet
VW3A7256
active infeed converter - 430 kW - 380...440 V
Schneider Electric
Characteristics
Main
Device short name AIC
Network number of phases 3 phases
[Us] rated supply voltage 380...440 V +/- 10 %
Network frequency 50/60 Hz
Rated power in W 430 kW
Range compatibility Altivar 71
Altivar 61
Product specific application Energy regeneration
Component of the Active Front End
Low harmonics
Product compatibility ATV61HC40N4D 380...440 V AC with one variable speed drive
ATV71HC28N4D 380...440 V AC with one variable speed drive
ATV71HC31N4D 380...440 V AC with one variable speed drive
ATV61H075N4...C63N4D DC with several variable speed drive on a common DC bus
ATV71H075N4...C50N4D DC with several variable speed drive on a common DC bus
ATV61EXA.C63N4...C71N4 DC with several variable speed drive on a common DC bus
ATV71EXA.C50N4...C63N4 DC with several variable speed drive on a common DC bus
Assembly style Built-in unit
Type of cooling Forced convection
Complementary
Line current 628 A at 400 V
Input power 431 kW at 400 V
Continuous output current 654 A at 400 V
Output voltage 650 V DC - supply: 380...400 V AC
720 V DC - supply: 440 V AC
Thermal losses 6130 W
Max current 1.20 x nominal current (duration = 60 s)
1.35 x nominal current (duration = 2 s)
Maximum voltage drop at rated load <30 % at 380...400 V, <= 60 s
<40 % at 440 V, <= 60 s
Communication port protocol CANopen
Modbus
Connector type 1 RJ45 for Modbus
Male SUB-D 9 on RJ45 for CANopen
Option card Communication bridge
Operating position Vertical +/- 10 degree
Height 1150 mm
Width 880 mm
Depth 377 mm
Product weight 215 kg
Environment
Environmental characteristic 3K3 conforming to EN/IEC 60721-3-3
3C2 conforming to EN 60721-3-3
3S2 conforming to EN 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation 45…60 °C (with current derating of 2 % per °C)
-10…45 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Pollution degree 2 conforming to EN 61800-5-1
Vibration resistance 1.5 mm (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 4 gn for 11 ms conforming to EN/IEC 60721-3-3
Air flow surface 1500 cm²
Volume of cooling air 1800 m3/h for power circuit
1800 m3/h for control circuit
IP degree of protection IP00
Standards EN/IEC 61800-5-1
Product certifications CE
UL (pending)
CSA (pending)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.0 cm
Package 1 Width 92.0 cm
Package 1 Length 145.0 cm
Package 1 Weight 235.0 kg
Offer Sustainability
SCIP Number 44b40262-0ec9-4f5f-852b-20358bfbe3e5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months