Schneider-Electric
 
VW3A7261 picture- web-product-data-sheet
VW3A7261
line filter module - 175 kW - 380...480 V
Schneider Electric
Characteristics
Main
Product or component type Line filter module
Device short name LFM
Network number of phases 3 phases
[Us] rated supply voltage 380...480 V +/- 10 %
Network frequency 50/60 Hz
Range compatibility Altivar 61
Altivar 71
Product specific application Component of the Active Front End
Assembly style Built-in unit
Type of cooling Natural convection
Product destination 1 active infeed converter (AIC) VW3A7251
1 active infeed converter (AIC) VW3A7252
Complementary
Maximum number of switchings 10 per hour
Line current 255 A at 50 °C
Thermal losses 360 W
Electrical connection Bar M10 - 95 mm² 24 N.m (PE)
Terminal - 2.5 mm² 0.6…0.8 N.m (X1:1...X1:6)
Bar M10 - 2 x 95 mm² 24 N.m (1L1, 1L2, 1L3)
Bar M12 - 2 x 95 mm² 14…31 N.m (2L1, 2L2, 2L3)
Bar M10 - 150 mm² 24 N.m (1L1, 1L2, 1L3)
Bar M12 - 185 mm² 14…31 N.m (2L1, 2L2, 2L3)
Output type Control electronics for AIC and inverter 24 V DC
Fan for AIC and 4 inverters of the same power 380...480 V AC
Height 730 mm
Width 290 mm
Depth 379 mm
Product weight 80 kg
Environment
Environmental characteristic 3K3 conforming to EN/IEC 60721-3-3
3C2 conforming to EN/IEC 60721-3-3
3S2 conforming to EN/IEC 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation -10…45 °C
-10…60 °C (with current derating of 2 % per °C)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m
1000...3000 m with current derating 1 % per 100 m
Pollution degree 2 conforming to EN/IEC 61800-5-1
Vibration resistance 1.5 mm (f= 3…10 Hz) conforming to IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to IEC 60068-2-6
Shock resistance 7 gn for 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP00
Product certifications CSA (pending)
CE
UL (pending)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.0 cm
Package 1 Width 38.0 cm
Package 1 Length 129.0 cm
Package 1 Weight 120.0 kg
Offer Sustainability
SCIP Number 8f328727-fe62-418b-b636-3e71b96b771f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months