Schneider-Electric
 
VW3A7267 picture- web-product-data-sheet
VW3A7267
line filter choke - 340 kW - 380…480 V
Schneider Electric
Characteristics
Main
Product or component type Line filter choke
Device short name LFC
Network number of phases 3 phases
[Us] rated supply voltage 380...480 V +/- 10 %
Network frequency 50/60 Hz
Range compatibility Altivar 61
Altivar 71
Product specific application Component of the Active Front End
Assembly style Built-in unit
Type of cooling Natural
Product destination 1 active infeed converter (AIC) VW3A7253
1 active infeed converter (AIC) VW3A7254
1 active infeed converter (AIC) VW3A7255
2 active infeed converter (AIC) VW3A7256
2 active infeed converter (AIC) VW3A7257
2 active infeed converter (AIC) VW3A7258
1 active infeed converter (AIC) VW3A7283
2 active infeed converter (AIC) VW3A7286
2 active infeed converter (AIC) VW3A7287
Complementary
Line current 495 A at 50 °C
Thermal losses 2370 W
Electrical connection Bar M10 - 2 x 150 mm² 24 N.m (1)
Bar M10 - 2 x 150 mm² 24 N.m (2)
Bar M10 - 95 mm² 24 N.m (PE)
Height 360 mm
Width 970 mm
Depth 255 mm
Product weight 132 kg
Environment
Environmental characteristic 3K3 conforming to EN/IEC 60721-3-3
Relative humidity 0…95 %
Ambient air temperature for operation -10…45 °C
-10…60 °C (with current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m
1000...3000 m with current derating 1 % per 100 m
Electrical insulation class Class H
Vibration resistance 1.5 mm (f= 3…10 Hz) conforming to IEC 60068-2-6
0.6 gn (f= 10…200 Hz) conforming to IEC 60068-2-6
Shock resistance 7 gn for 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP00
Product certifications CSA (pending)
UL (pending)
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50 cm
Package 1 Width 40 cm
Package 1 Length 120 cm
Package 1 Weight 171.5 kg
Unit Type of Package 2 P06
Number of Units in Package 2 1
Package 2 Height 77 cm
Package 2 Width 80 cm
Package 2 Length 60 cm
Package 2 Weight 180 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 183.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months