Schneider-Electric
 
VW3A7602R07 picture- web-product-data-sheet
VW3A7602R07
braking resistor - 27 ohm - 100 W - cable 0.75 m - IP65
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Range compatibility Lexium 28
Lexium 32i
Lexium 52
Lexium 05
Lexium 32
Lexium 15
Easy Lexium 16
Product compatibility Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 27 Ohm
Complementary
Energy peak 1900 J at 400 V
3800 J at 230 V
1900 J at 480 V
4200 J at 115 V
Continuous power 100 W
Protection type Thermal protection via the servo drive
Product weight 0.63 kg
Cable length 0.75 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.6 cm
Package 1 Length 39.8 cm
Package 1 Weight 600.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.912 kg
Contractual warranty
Warranty 18 months