Schneider-Electric
 
VW3A7606R20 picture- web-product-data-sheet
VW3A7606R20
braking resistor - 72 ohm - 200 W - cable 2 m - IP65
Schneider Electric
Characteristics
Main
Range of product Altivar
Lexium
Range compatibility Lexium 32i
Lexium 15
Lexium 28
Lexium 05
Lexium 52
Lexium 32
Easy Lexium 16
Product compatibility Motion servo drive LXM16D at 0.1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.2 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.4 kW, 200...230 V, single phase
Motion servo drive LXM16D at 0.75 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1 kW, 200...230 V, single phase
Motion servo drive LXM16D at 1.5 kW, 200...230 V, single phase
Product or component type Braking resistor
Ohmic value 72 Ohm
Complementary
Energy peak 6000 J at 480 V
6600 J at 400 V
9600 J at 230 V
14600 J at 115 V
Continuous power 200 W
Protection type Thermal protection via the servo drive
Product weight 1.08 kg
Cable length 2 m
Environment
IP degree of protection IP65
Ambient air temperature for storage -25…85 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 40 cm
Package 1 Length 13 cm
Package 1 Weight 1.086 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months